OneFlowPlus
OneFlow+ Combination Whole House Salt-Free Anti-Scale and Water Filtration System for up to 10 gpm (37.5 lpm)
Sales Channel: Wholesale|Dealer, Wholesale, Retail
OneFlow®+ Salt-Free Scale Prevention and Water Filtration Systems use a commercially-trusted, physical water treatment technology to keep scale from forming on pipes and reducing appliance life, along with a high-capacity water filter to remove foul tastes, odors, and sediments for better tasting tap water. A single, compact unit with dual cartridges replaces a space-consuming water softening system and water filtration system — using no salt, chemicals and electricity.
Learn more about the complete family of OneFlow solutions.
Features
- Effective template-assisted crystallization (TAC) technology prevents mineral buildup
- One long-lasting cartride replaces three years of salt
- No backwashing or regeneration required, with zero wastewater to drain
- High-capacity, 20-micron water filter removes chlorine taste and sediment
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OneFlowPlus
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |